Title
Information
Product Number:
R5F1214AGNA#00
Pkg. Name:
PWQN0016KD-A
JEITA Standard:
P-HWQFN016-3x3-0.50
Pkg. Code:
pkg_20099
Lead Count:
16
Length:
3 mm
Width:
3 mm
Thickness:
0.8 mm
Pb (Lead) Free:
Yes
Title
Information
Carrier Type:
Full Carton (Tray)
Pkg. Type:
HWQFN
Moisture Sensitivity Level (MSL):
3
Pkg. Class:
IC
RoHS Info:
(PDF)
English
Japanese
list
More Package Details