Title Information
Product Number: XK23L156L312L625I
Pkg. Description: LGA 2.00 x 2.50 x 0.70 mm Body 0.90mm P
Pkg. Code: LTT6
Lead Count: 6
Length: 2 mm
Width: 2.5 mm
Thickness: 0.7 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
JEDEC Standard: NA
Title Information
Carrier Type: Cut Tape
Qty. per Carrier: 0# #
Pkg. Type: LGA
Qty. per Reel: 2500# #
Reel Size: 7in in
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 4
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details