Title Information
Product Number: ISL73041SEHL/PROTO
Pkg. Name: J16.A
Pkg. Previous Code: JDM
Pkg. Code: JDM
Lead Count: 16
Length: 7.6 mm
Width: 7.6 mm
Thickness: 1.52 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CLCC
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details