Title | Information |
---|---|
Product Number: | RAA2114054GP3#JA0 |
Pkg. Name: | P5.064B |
Pkg. Previous Code: | PBL |
Pkg. Code: | PBL |
Lead Count: | 5 |
Length: | 2.9 mm |
Width: | 1.6 mm |
Thickness: | 0.85 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | TSOT |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Nickel/Palladium/Gold-e4 |