Title Information
Product Number: UPC1251AGR(20)-9LG-E1-A
Lead Count: 8
Length: 3.15 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TSSOP
Qty. per Reel: 2500# #
Moisture Sensitivity Level (MSL): 1