Title Information
Product Number: DA14695MOD-00F32002
Pkg. Description: Module
Lead Count: 84
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: MODULE
Qty. per Reel: 700# #
Moisture Sensitivity Level (MSL): 3