Title Information
Product Number: RA81F1441STGNH#KB0
Pkg. Description: VFQFPN 5.00x5.00x0.80 mm 0.50mm Pitch
Pkg. Code: NBG32
Lead Count: 32
Length: 5 mm
Width: 5 mm
Thickness: 0.8 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: VFQFPN
Qty. per Reel: 2500# #
Reel Size: 13in in
Tape Pin 1 Quad: 2
Tape Pocket Pitch: 8
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details