Title Information
Product Number: RAA7881732GSU#AB0
Pkg. Name: M10.118
Pkg. Previous Code: MRM
Pkg. Code: MRM
Lead Count: 10
Length: 3 mm
Width: 3 mm
Thickness: 0.85 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: MSOP
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details