Title Information
Product Number: RAA7881762GSP#AB0
Pkg. Name: M14.15
Pkg. Previous Code: MOR
Pkg. Code: MOR
Lead Count: 14
Length: 8.7 mm
Width: 3.9 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SOICN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details