Title | Information |
---|---|
Product Number: | 10009106-PTX105RQC |
Pkg. Description: | KIT |
Pkg. Code: | KT |
Lead Count: | 0 |
Length: | 0 mm |
Width: | 0 mm |
Thickness: | 0 mm |
Moisture Sensitivity Bake: | 0 hrs |
Moisture Exposure Floor Life: | NA |
Pkg. Category: | NP |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Box |
Qty. per Carrier: | 0# # |
Pkg. Type: | KIT |
Qty. per Reel: | 0# # |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | KIT |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 0 |