Title Information
Product Number: R7F124FBJ4ANP-C#BA0
Pkg. Name: PWQN0032KF-B
JEITA Standard: P-HWQFN032-5x5-0.50
Pkg. Code: pkg_20116
Lead Count: 32
Length: 5 mm
Width: 5 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details