Title Information
Product Number: R7F123FLG5AFB-C#BA0
Pkg. Name: PLQP0064KF-A / PLQP0064KB-A
JEITA Standard: P-LFQFP64-10x10-0.50
Pkg. Code: pkg_20117
Lead Count: 64
Length: 10 mm
Width: 10 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details