Title Information
Product Number: R7F124FGJ5AFB-C#HA0
Pkg. Name: PLQP0048KF-A/PLQP0048KB-A
JEITA Standard: P-LFQFP48-7x7-0.50
Pkg. Code: pkg_20114
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details