Title Information
Product Number: R7F124FPJ5AFB-C#HA0
Pkg. Name: PLQP0100KE-A / PLQP0100KB-A
JEITA Standard: P-LFQFP100-14X14-0.50
Pkg. Code: pkg_20119
Lead Count: 100
Length: 14 mm
Width: 14 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details