Title | Information |
---|---|
Product Number: | RAA2144054GQS#GA0 |
Pkg. Name: | P3.064C |
Pkg. Previous Code: | PFH |
Pkg. Code: | PFH |
Lead Count: | 3 |
Length: | 4.5 mm |
Width: | 4.1 mm |
Thickness: | 1.5 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | SOT89 |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |