Title |
Information |
Product Number: |
RAJ306101GNP#AAN |
Pkg. Description: |
QFN 8.00x8.00x0.8 mm 0.40mm Pitch |
Pkg. Name: |
PWQN0056KF-A |
JEITA Standard: |
P-HWQFN56-8x8-0.50 |
Pkg. Code: |
pkg_20111 |
Lead Count: |
56 |
Length: |
8 mm |
Width: |
8 mm |
Thickness: |
0.8 mm |
Moisture Sensitivity Bake: |
24 hrs |
Moisture Exposure Floor Life: |
168hrs@<30C/60%RH |
Pkg. Category: |
G |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tray |
Qty. per Carrier: |
260# # |
Pkg. Type: |
QFN |
Qty. per Reel: |
0# # |
Moisture Sensitivity Level (MSL): |
3 |
Re-bake Conditions: |
48hrs@125C |
Peak Reflow Temp: |
260 |
Pb Free Category: |
e3 Sn |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details