Title Information
Product Number: RAJ306102GNP#AAN
Pkg. Description: QFN 8.00x8.00x0.8 mm 0.40mm Pitch
Pkg. Name: PWQN0064LC-A
JEITA Standard: P-HWQFN64-8x8-0.40
Pkg. Code: pkg_20110
Lead Count: 64
Length: 8 mm
Width: 8 mm
Thickness: 0.8 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 260# #
Pkg. Type: QFN
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 3
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn
RoHS Info:
(PDF)
English
Japanese

More Package Details