Title | Information |
---|---|
Product Number: | R7FA8M1AHECFB#BA0 |
Pkg. Name: | PLQP0144KA-B |
JEITA Standard: | P-LQFP144-20x20-0.50 |
Pkg. Code: | pkg_11744 |
Lead Count: | 144 |
Length: | 20 mm |
Width: | 20 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Full Carton (Tray) |
Pkg. Type: | LQFP |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |