Title | Information |
---|---|
Product Number: | R8A774E1HA01BN#G6 |
Pkg. Name: | PRBG1022GC-A |
JEITA Standard: | P-HFBGA1022-29x29-0.80 |
Pkg. Code: | pkg_20006 |
Lead Count: | 1022 |
Length: | 29 mm |
Width: | 29 mm |
Thickness: | 2.95 mm |
Pb (Lead) Free: | Yes |
JEDEC Standard: | P-HFBGA1022-29x29-0.80 |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | FCBGA |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |