Title | Information |
---|---|
Product Number: | R8A774B0HA01BG#G2 |
Pkg. Name: | PRBG1022GA-B |
Pkg. Code: | pkg_11887 |
Lead Count: | 1022 |
Length: | 29 mm |
Width: | 29 mm |
Thickness: | 2.3 mm |
Pb (Lead) Free: | Yes |
JEDEC Standard: | P-FBGA1022-29x29-0.80 |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | FCBGA |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |