Title Information
Product Number: R8A774B1HA01BG#U2
Pkg. Name: PRBG1022GA-B
Pkg. Code: pkg_11887
Lead Count: 1022
Length: 29 mm
Width: 29 mm
Thickness: 2.3 mm
Pb (Lead) Free: Yes
JEDEC Standard: P-FBGA1022-29x29-0.80
Title Information
Carrier Type: Tray
Pkg. Type: FCBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details