Title | Information |
---|---|
Product Number: | R5F523E5JDFN#10 |
Pkg. Name: | PLQP0080KB-B |
Pkg. Previous Code: | 080P6Q |
JEITA Standard: | P-LFQFP80-12x12-0.50 |
Pkg. Code: | pkg_11854 |
Lead Count: | 80 |
Length: | 12 mm |
Width: | 12 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Full Carton (Tray) |
Pkg. Type: | LFQFP |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |