Title Information
Product Number: R5F523E5JGFN#30
Pkg. Name: PLQP0080KB-B
Pkg. Previous Code: 080P6Q
JEITA Standard: P-LFQFP80-12x12-0.50
Pkg. Code: pkg_11854
Lead Count: 80
Length: 12 mm
Width: 12 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details