Title | Information |
---|---|
Product Number: | R5F523E5LDFP#10 |
Pkg. Name: | PLQP0100KB-B |
JEITA Standard: | P-LFQFP100-14x14-0.50 |
Pkg. Code: | pkg_11659 |
Lead Count: | 100 |
Length: | 14 mm |
Width: | 14 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Full Carton (Tray) |
Pkg. Type: | LFQFP |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |