Title Information
Product Number: R5F523E5LGBS#00
Pkg. Name: PTBG0100KD-A
JEITA Standard: P-TFBGA100-5.5x5.5-0.50
Pkg. Code: pkg_20112
Lead Count: 100
Length: 6 mm
Width: 6 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: TFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details