Title Information
Product Number: DA14592-01000O92
Lead Count: 39
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: WLCSP
Qty. per Reel: 8000# #
Moisture Sensitivity Level (MSL): 1