Title | Information |
---|---|
Product Number: | R9A08G045S15GBG#AC0 |
Pkg. Name: | PLBG0361KD-A |
JEITA Standard: | P-LFBGA361-13x13-0.50 |
Pkg. Code: | pkg_20106 |
Lead Count: | 361 |
Length: | 13 mm |
Width: | 13 mm |
Thickness: | 1.4 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | PBGA |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |