Title Information
Product Number: R9A08G045S11GBG#AC0
Pkg. Name: PLBG0361KD-A
JEITA Standard: P-LFBGA361-13x13-0.50
Pkg. Code: pkg_20106
Lead Count: 361
Length: 13 mm
Width: 13 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: PBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details