Title | Information |
---|---|
Product Number: | ISL73847M30BZ |
Pkg. Name: | M24.3 |
Pkg. Previous Code: | MVC |
Pkg. Code: | MVC |
Lead Count: | 24 |
Length: | 15.4 mm |
Width: | 7.5 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | SOICW |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Nickel/Palladium/Gold-Silver - e4 |