Title Information
Product Number: ISL73847M50BZ
Pkg. Name: M24.3
Pkg. Previous Code: MVC
Pkg. Code: MVC
Lead Count: 24
Length: 15.4 mm
Width: 7.5 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: SOICW
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Nickel/Palladium/Gold-Silver - e4

More Package Details