Title Information
Product Number: DA14535MOD-00F01002
Lead Count: 15
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: MODULE
Qty. per Reel: 100# #
Moisture Sensitivity Level (MSL): 3