Title Information
Product Number: R9A02G0214CNE#BA0
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 0.5 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3