Title Information
Product Number: R9A02G0214CNK#BA0
Lead Count: 24
Length: 4 mm
Width: 4 mm
Thickness: 0.5 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3