Title | Information |
---|---|
Product Number: | R7S910016CBA#BC0 |
Pkg. Name: | PRBG0320GB-A |
JEITA Standard: | P-LFBGA320-17x17-0.80 |
Pkg. Code: | pkg_20056 |
Lead Count: | 320 |
Length: | 17 mm |
Width: | 17 mm |
Thickness: | 1.75 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Pkg. Type: | FBGA |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |