Title | Information |
---|---|
Product Number: | R7FA0E1053CNL#BA0 |
Pkg. Name: | PWQN0016KD-A |
JEITA Standard: | P-HWQFN016-3x3-0.50 |
Pkg. Code: | pkg_20099 |
Lead Count: | 16 |
Length: | 3 mm |
Width: | 3 mm |
Thickness: | 0.8 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Full Carton (Tray) |
Pkg. Type: | HWQFN |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |