Title | Information |
---|---|
Product Number: | R7FA0E1073CNK#HA0 |
Pkg. Name: | PWQN0024KG-A |
JEITA Standard: | P-HWQFN24-4x4-0. 50 |
Pkg. Code: | pkg_20025 |
Lead Count: | 24 |
Length: | 4 mm |
Width: | 4 mm |
Thickness: | 0.8 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tape & Reel |
Pkg. Type: | HWQFN |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |