Title Information
Product Number: R7FA0E1073CSC#CA0
Pkg. Name: PLSP0020JB-A
Pkg. Previous Code: P20MA-65-NAA-1
JEITA Standard: P-LSSOP20-4.4x6.5-0.65
Pkg. Code: pkg_3275
Lead Count: 20
Length: 6 mm
Width: 4 mm
Thickness: 1.45 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Magazine
Pkg. Type: LSSOP
Moisture Sensitivity Level (MSL): 3

More Package Details