Title Information
Product Number: R5F10RFAAFP#70
Pkg. Name: PLQP0044GF-A
JEITA Standard: P-LQFP44-10x10-0.80
Pkg. Code: pkg_20149
Lead Count: 44
Length: 10 mm
Width: 10 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Tray (Tray)
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details