Title Information
Product Number: RV1S2451ACCSP-10YC#KC0
Pkg. Code: PRSP0008DS-A
Lead Count: 8
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LSDIP8
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic