Title
Information
Product Number:
R7F101G7G4CNP#BA1
Pkg. Name:
PWQN0024KG-A
JEITA Standard:
P-HWQFN24-4x4-0. 50
Pkg. Code:
pkg_20025
Lead Count:
24
Length:
4 mm
Width:
4 mm
Thickness:
0.8 mm
Pb (Lead) Free:
Yes
Title
Information
Carrier Type:
Full Carton (Tray)
Pkg. Type:
HWQFN
Moisture Sensitivity Level (MSL):
3
Pkg. Class:
IC
RoHS Info:
(PDF)
English
Japanese
list
More Package Details