Title Information
Product Number: R5F10NPJDFB#75
Pkg. Name: PLQP0100KB-B
JEITA Standard: P-LFQFP100-14x14-0.50
Pkg. Code: pkg_11659
Lead Count: 100
Length: 14 mm
Width: 14 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Tray (Tray)
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details