Title Information
Product Number: R5F1057AANA#60
Pkg. Name: PWQN0024KH-A
JEITA Standard: P-HWQFN24-4x4-0.50
Pkg. Code: pkg_20080
Lead Count: 24
Length: 4 mm
Width: 4 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Tray (Tray)
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details