Title Information
Product Number: R5F10JBCGNA#60
Pkg. Name: PWQN0032KG-A
JEITA Standard: P-HWQFN32-5x5-0.50
Pkg. Code: pkg_20081
Lead Count: 32
Length: 5 mm
Width: 5 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Tray (Tray)
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details