Title
Information
Product Number:
R5F11EF8AFP#70
Pkg. Name:
PLQP0044GF-A
JEITA Standard:
P-LQFP44-10x10-0.80
Pkg. Code:
pkg_20149
Lead Count:
44
Length:
10 mm
Width:
10 mm
Thickness:
1.7 mm
Pb (Lead) Free:
Yes
Title
Information
Carrier Type:
Full Tray (Tray)
Pkg. Type:
LQFP
Moisture Sensitivity Level (MSL):
3
Pkg. Class:
IC
RoHS Info:
(PDF)
English
Japanese
list
More Package Details