Title Information
Product Number: DA14592MOD-01000002
Lead Count: 45
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: Module
Qty. per Reel: 700# #
Moisture Sensitivity Level (MSL): 3