Title Information
Product Number: R7F7016463AFP-C#KA1
Pkg. Name: PLQP0144KA-A
Pkg. Previous Code: FP-144LV
JEITA Standard: P-LFQFP144-20x20-0.50
Pkg. Code: pkg_9398
Lead Count: 144
Length: 20 mm
Width: 20 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: QFP144
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details