Title | Information |
---|---|
Product Number: | UPD78F8024GK(S)-GAJ-AX |
Pkg. Name: | PLQP0064JA-C |
Pkg. Previous Code: | P64GK-65-GAJ-2 |
JEITA Standard: | P-LQFP64-12x12-0.65 |
Pkg. Code: | pkg_3024 |
Lead Count: | 64 |
Length: | 12 mm |
Width: | 12 mm |
Thickness: | 1.6 mm |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Pkg. Type: | LQFP |
Pkg. Class: | IC |