Title Information
Product Number: RV1S2255ACCSP-10YC#SC0
Pkg. Code: PRSP0004NN-A
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LSSOP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic