Title Information
Product Number: RV1S2951ACCNS-1F0C#KC0
Pkg. Code: PRSN0004DA-A
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Pkg. Type: FLAT-LEAD
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic