Title Information
Product Number: RC38312A100GBB#BC0
Pkg. Description: 100-WBCSP (CABGA) 9.00 x 9.00 x 1.10 mm
Pkg. Code: BJG100
Lead Count: 100
Length: 9 mm
Width: 9 mm
Thickness: 1.1 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 260# #
Pkg. Type: CABGA
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e8 SnAgCu

More Package Details